Hopefully, your staff will never need to find out why our personal attack transmitters are so highly regarded. But should they ever feel threatened, they’ll quickly realise why over 750,000 people worldwide trust them with their lives. The 705, 710 and 726 models all come with 10mW transmitting power compared to the usual 0.25mW.
And, to ensure your transmitter is always working, the long-life lithium battery sends a signal when less than one month’s operation remains.
All models are designed to prevent accidental activation and a variety of wearing options – hand-held, neck pendant or clip-on – means there’s a style to suit everyone. The range of transmitters has a double push radio channel for HUA.
Contact us via web form by clicking the link above, or call us:
01753 608700