Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

i-on Compact Kits - Home smart intruder alarm system

i-on Compact kits are single-box solutions for typical residential installations. They are available in four choices the Audible, PSTN, Wi-Fi and GSM kits. The i-on Compact is a starter-level security panel that brings next-generation cloud capabilities to residential and small commercial properties.

The entry-level security panel offers reduced time, cost and complexity of installation, programming and maintenance - only requiring connection to one cable (mains) to get the system up and running.

Additional devices can also be added to the kits including IR Barriers for perimeter detection and Camera's to provide visual verification of alarm events.

i-on Compact Kits - Home smart intruder alarm system

Included in the i-on Compact smart intruder alarm kits

20 Zone wireless control panel

i-on Compact is a starter-level security panel that brings next-generation cloud capabilities to residential properties. The wireless intruder panel with built-in keypad offers up to 20 radio zones and offers reduced time, cost and complexity of installation, programming and maintenance- only requiring connection to one cable (mains) to get the system up and running.

Three dual technology passive infra-red (PIR) motion detectors

The XCELR series of dual technology PIR's has a specially designed spherical lens that generates a five-layered beam which when combined with a dual element sensor deliver superior detection precision. They also deliver a 36-month battery life and an impressive radio range of over 1000m in open space.

Slimline magnetic door/window contact

Radio door or window contacts consist of two components: the sensor (normally mounted on the door or window frame) and the magnet. When the door or window opens, the two devices separate, which triggers the sensor.

External siren

External sirens (or sounders) act as frontline deterrents against the threat of intrusion whether located on a semi-detached house or large warehouse. The 100dB sound output produced by Eaton's external sounder alerts both the occupier and any neighbours to alarm activity at the property.

Two-way keyfob

The key fob allows for the simple set and unset of the system. The fob can also provide feedback on system status, provide confirmation that the system has been set upon exit and is third-party certified by INCERT.

Smart security in everyday applications

Underpinned by a market-leading level of encryption to protect against cyber-attacks, the i-on Compact and other systems in the Eaton SecureConnect™ family enable installers to offer their customers the greater control and convenience of cloud-based security with the reassurance of enhanced resilience. 

New to smart security? Click here to find out more

End-User App

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.

Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence all data transmitted through the Cloud is fully encrypted.

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700