Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

Style 40 zone radio control panel
PROXTAGPK5 Security access proximity tag (Pack of 5)

Technical specifications

Compliance: EN50131-1:2006 + A1:2009 Grade 2 and environmental class II, EN50131-3:2009, EN50131-6:2008, BS8243:2010, PD6662:2017
Zones: 40 radio and 4 wired on board, all fully programmable
Partitions: 4 independent partitions each with a part set or full set and three part sets
Users: 40 user codes, 4 digit PIN number, proximity, remote control, radio panic button, medical and social pendants
Event log:  1000 events; 750 mandatory events and 250 non-mandatory
Ouputs:  2 x programmable relay outputs 2 x 500mA open collector programmable outputs 30 radio outputs
Internal Sounder: One independently controlled integrated sounder 4 internal radio sounders
External Sirens: 4 external Radio Sirens
Remote Communications: SIA IP via built in Ethernet port FF/CID/SIA via built in PSTN digital communicator Email and images via built in Ethernet port Footprint for connection of i-gsm03
Visual Verification: Up to 4 IP cameras
Power Supply: Conforms to EN50131-6:2008 Type A power supply, rated power output 1.5A. 600mA is available for auxiliary power
Configurations Options: Cooper Downloader via USB, IP or plug-on comms module, web browser via built in Ethernet port
Battery: Up to 2 x 7.4V, 2500mAh, Li-Polymer
Dimensions (HxWxD): 287mm x 203mm x 52mm 
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700