Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

i-on50EX - Commercial hybrid intruder alarm panel

The i-on50EX is a 10 zone intruder alarm panel designed for mid-sized installations.  It is approved to EN50131 Grade 2 or 3 making it an ideal panel for office blocks or warehouses. 

Expandable up to 50 hybrid zones configured across five partitions, it features fully supervised zones (FSL), a performance bus with audible device location and decimal expansion all ensure simple servicing.

Expandable
10 FSL zones expandable to 50
Certification
EN50131 Grade 2, 3 and INCERT
Users
Up to 100

Effortless zone identification

Decimal expansion increases the available zones by 25% (compared to normal 8 zone expansion). Zone identification on expanders is now considerably easier and installers can immediately identify which zone a particular device is on.

Flexible access and control to multiple users

The system can accommodate 100 users, each able to use a pin, prox tag and key fob to set up the system. The panel will also accept an additional hold up device (HUD) per user. Providing a simple use system as well the ability of all users to connect a HUD to ensure all system users remain safe.

Technology you can rely on

Quality, reliability and resilience are designed into Eaton’s Scantronic products at the outset. With thousands of panels already installed in a variety of environments be confident in your panel wherever the job.

WebBrowser configuration

Eaton’s web-based configuration allows the installer to configure the i-on50EX from anywhere on the local network using any web-enabled device. This considerably speeds up the programming and allows the profile to be easily backed up.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700