Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

i-onG3LM - Expandable 400 zone control panel

The i-onG3LM alarm panel has ten zones on board with a total hybrid zone capacity of 400 zones at EN50131 Grade 2 or 3 and is ideal for medium and large installations.

The control panel is the largest SecureConnect™ enabled panel. Capable of managing 400 users, each able to use a PIN, proximity tag and key fob to set the system. The panel will also accept an additional Hold Up Device per user.

SecureConnect™ enabled out of the box, the i-onG3LM offers smart security management and straightforward configuration using a web browser at no extra cost. It is also compatible with Eaton's full range of radio peripherals and plug on communicators.

i-onG3LM - Expandable 400 zone control panel
Certification
EN50131 Grade 2, 3 and INCERT
Expandable
10 FSL zones expandable to 400
Users
Up to 400

Installation made simpler

The powerful Flexibus feature enables addressing regardless of bus connection and multi-bus flexibility. This makes for easier wiring to suit the premises and existing systems, rather than device numbers, bringing down cable costs.

Technology you can rely on

Quality, reliability and resilience are designed into Eaton’s Scantronic products at the outset. With thousands of panels already installed in a variety of environments be confident in your panel wherever the job.

Flexible access and control to multiple users

The system can accommodate 400 users, each able to use a pin, prox tag and key fob to set up the system. The panel will also accept an additional hold up device (HUD) per user. Providing a simple use system as well the ability of all users to connect a HUD to ensure all system users remain safe.

What are grade 2 or 3 security systems?

For grade 2 installations intruders are anticipated to have limited knowledge of alarm systems and some tools, the system is suitable for low or medium risk properties. For grade 3 installations intruders are anticipated to have knowledge of intruder systems and a full range of tools, these systems are used for medium to high-risk properties. The i-onG3LM is configurable to either grade 2 or grade 3 to meet the requirements of the building.

Be connected to what matters most

Built with cybersecurity in its DNA, SecureConnect™ is a smart intruder solution that keeps installers and their customers protected.

The smart security management system for residential and commercial buildings enables remote monitoring of the latest IP intruder alarm devices via a user-friendly interface. It delivers the control and convenience of smart security, reinforced by class-leading protection against digital threats.

New to smart security? Click here to find out more

End-User App

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.

Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence all data transmitted through the Cloud is fully encrypted.