Select your location

Indoor intruder alarm sounders (wired or wireless)

Eaton's internal sounder range covers wired and wireless options. 

The SDR-RINT wireless internal sounder enables tidier wire-free domestic installation, making it ideal for those hard-to-reach areas out of earshot of keypads or panels – but where users need to hear system sounds. 

Designed with a discreet housing, the unit blends in easily in halls and other aesthetically sensitive areas. What’s more, it offers the option of connecting via either a radio expander or control unit with built-in radio capability.

The 9040 is a rugged, wired alternative in a tamper-proof housing.  

Discreet wireless tamperproof  SDR-RINT internal intruder alarm sounder
Compatibility
All i-on panels
Flexibility
Multiple sounders on one system

Discrete design

The SDR-RINT is small and sleek, enabling it to easily blend in with the décor of any building environment.

Tamperproof and flexible

Both the SDR-RINT and 9040 are devices offer tamperproof detection, making any unauthorized attempt to access to the product easily detected.

Choosing the right internal security sounder

9040 - Wired speaker

  • Wired – compatible with all panels
  • 16ohm extension speaker
  • Emit all system tones
  • Tamperproof

SDR-RINT - Wireless speaker

  • Wireless – compatible with i-on Scantronic range
  • Two way radio
  • Emit all system tones
  • Tamperproof
  • Third party certified to EN50131 and INCERT
  • Uses 4 x AA batteries
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700