Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Keyfobs for intruder alarm systems

The two-way keyfob (FOB-2W-4B) and one-way keyfob (i-FB01) both enable the user to remotely unset/set systems.

Both are designed to fit comfortably in your pocket or on a key ring and are compatible with Eaton's full range of security control panels with radio capability.

In addition, both keyfobs have programmable buttons enabling devices to be controlled locally; such as garage doors that can be opened and lights switched on.

Keyfobs for intruder alarm systems

i-FB01 - One-way security keyfob

The i-FB01 one way keyfob has a long-life lithium replaceable battery, is configurable to set/unset system, and can be learnt so each user can have one without reducing the number of detection zones available.

FOB-2W-4B - Two-way security keyfob

In addition to i-FB01 features, the FOB-2W-4B can also provide feedback on system status, provide confirmation that the system has been set upon exit and is third-party certified by INCERT.

See our latest hints and tips

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700