Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Magnetic door & window contacts

Radio door or window contacts consist of two components: the sensor (normally mounted on the door or window frame) and the magnet. When the door or window opens, the two devices separate, which triggers the sensor.

Customers have a choice between the trusted 734, or the new DET-RDC in slim, discreet plastic.

Wireless frequency
868.6625 MHz
Batteries
CR2 3V lithium

Protect the main point of entry

Most burglaries start by forced or unforced entry through the front door, door contacts provide the ability to trigger an alarm and scare off any potential intruders before property is stolen or damaged.

734 Multi-functional transmitter

The 734 is a multi-function transmitter which (as well as being fitted as a standard door contact) can be wired to a non-voltage device such as a flush door contact or roller shutter in installations where the detector is preferably fitted out of sight. This prevents the need to wire cables all the way back to the control panel.

Approved to grade 2 for intrusion

Certified to grade 2, our full range of door contacts are designed to keep intruders with some knowledge of the system, a general set of tools and some specialist equipment out.

Choosing the right magnetic door contact

734 - Wireless door contact

  • Multi-function transmitter
  • Independently certified to EN50131 and INCERT
  • 14-month battery life
  • Choice of white (to match pvc) or wood (for wooden frames)

DET-RDC - Slimline wireless door contact

  • Low profile design
  • Independently certified to EN50131
  • 3-year battery life
  • Choice of white, brown, or to match anthracite grey frames
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700