Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Plug-on intruder alarm communicators

Eaton's plug-on communicators allow the Scantronic i-on intruder alarm panels to send outgoing transmissions to either an alarm receiving centre (ARC) for professional alarm monitoring or directly to an end-user for self-monitoring in the form of text messages or phone calls.

Multi-function, plug-on communicators for the i-on and Menvier range. Providing ARC reporting, speech and SMS all over standard PSTN. ARC reporting supports multiple formats including; fast format, contact ID, SIA levels 1, 2 and 3.

SMS provides up to four contacts with a variety of status messages. i-SD02 speech dialler allows personalised voice messages to be transmitted to up to 4 recipients.

Plug-on intruder alarm communicators

Enjoy smoother connection

Our latest PSTN and GSM plug-on communicators allow easier connection to control panels through the simple single connector footprint.

Flexible communication options

Various communication options are available across the mobile network (GSM) or landline (PSTN). For self monitoring messages can be delivered as speech calls or SMS messages.

Supports a range of professional protocols

For professional alarm monitoring the following message protocols are supported: Fast Format, Contact ID and SIA levels 1,2 &3.

Finding the right plug-on communicator for your intruder system

security-communicator-com-sd-pstn.jpg

COM-SD-PSTN - PSTN Plug on communicator which allows personalised voice messages to be transmitted to up to four recipients.

I-GSM02 - GSM Plug on communicator for ARC, SMS & Speech compatible with i-on30R, i-on40H and i-onEX panels
security-communicator-com-sd-gsm.jpg

COM-SD-GSM - GSM Plug on   communicator which allows personalised voice messages to be transmitted to up to four recipients.

I-GSM03 - GSM Plug on communicator for ARC, SMS & Speech compatible with i-on Compact & i-on Style 
security-4g-communicator-product-image.jpg

COM-DATA-4G - Plug-on module allowing access to Eaton's SecureConnect™ service, using LTE and GSM (4G and 2G) mobile phone networks.

I-DIG03 - PSTN Plug on communicator for ARC & SMS compatible with i-on Compact
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700