The two-way communication feature of the keypad provides feedback to the user that the system is setting or unsetting, offering reassurance that the premise is secure.
Peace of mind in a hurry
During the everyday rush of modern life, property owners can rest assured that their system is set protecting their property throughout the day with the option for proximity tags. Saving property owners time and hassle without comprising on security.
Setup as easy as ABCD
The A,B,C,D setting keys with built-in status LEDs allow an engineer to configure the keys to set individual partitions, part-sets or to control outputs.
Specifications
PRODUCT CODES
KEY-RAS
A radio keypad with built-in proximity reader for non-bus control panels