Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Relay cards for intruder systems

The 8600 relay expansion card is designed to fit a range of Eaton security equipment converting transistorized inputs to clean contact relay inputs. This card contains eight relays, each with its own dedicated input.

The i-RC01 relay card is used with i-on16, i-on40, EXP-W10 and EXP-WCC to convert the four on board transistorized outputs to clean contact relays. The relay card uses screw-free mountings specifically designed into these products for this purpose.

Relay cards for intruder systems
Conformity
Both wired and radio panels
Interface Cable
Yes on both

i-RC01 - Converting four transistorized inputs to four clean contact relay inputs

The i-RC01 relay card is used with i-on control panels and the EXP-W10 to convert on board transistorised outputs to clean contact relays.

8600EUR-00 - Converting eight transistorized inputs to clean contact relay eight inputs

The 8600 relay expansion card is designed to fit a range of Eaton security equipment converting transistorized inputs to clean contact relay inputs.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700