The 762EUR-00 is a two channel receiver.
Eaton's range of highly flexible receivers can be used as a stand-alone unit or linked to other systems to provide radio integration.
Applications include signalling the opening or closing of doors or windows remotely, switching of connected devices such as lights, doors and machines. Includes two relay outputs that can be connected to many building management systems (BMS) to indicate alarm sensor activation.
Contact us via web form by clicking the link above, or call us:
01753 608700