Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product Codes

762rEUR-00 Two channel radio receiver
768rEUR-50 Eight channel radio receivers, epandable to 32 channels with the 769r
769rEUR-50 Eight chanel expander for use with the 768r
792rEUR-00 Indoor 1/4 wave antenna for use with 703rEUR-00 and 790rEUR-00 signal strength meter
794rEUR-00 Indoor/Outdoor 8 X 1/2 wave antennne with 3m coax
797rEUR-00 Indoor/Outdoor 1/2 wave length antenna with 3m coax

Technical Specifications

Product Codes 762EUR-00 768EUR-50 & 769EU-50
Channels: 2 8
Devices per Channel: 4 4
Alarm Outputs: 2 relay contacts 2 Relay contacts
LED Indicators: 8 16
Programming Display: 2 x 7-segment LED Two x seven-segment LED
Power Consumption: 55mA 55mA
Wireless Frequency: 868.6625 MHz narrow band frequency 868.6625 MHz
Internal Aerial: Internal aerial built into PCB Yes
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700