Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

AxisPro proportional valves

When you’re creating a next-generation industrial hydraulic system, you need sophisticated valve technology. AxisPro hydraulic valves outperform traditional valves by offering innovative design with intelligent controls and onboard diagnostics built right into the valve. Quick and easy to configure, the valves allow changes to be made in real time, giving you the flexibility to create custom solutions for the most sophisticated, demanding applications. AxisPro hydraulic valves help you get the best, most efficient system performance possible while saving time, energy and money, helping you stay ahead of the curve—and the competition.

SMARTER
Onboard controls and built-in diagnostics
FASTER
Software configurability enables quick setup and real-time changes
EASIER
Simple setup, commissioning, tuning and troubleshooting

Advanced features improve performance while saving time and money

AxisPro valves can be programmed to control motion sequencing, which eliminates the need to buy multiple components. Built-in motion control makes it easy to integrate AxisPro into distributed control architectures, reducing wiring costs and machine build time.

Highly customisable for precise control

Three levels of control – basic onboard electronics, onboard motion control, and additional built-in pressure and temperature functionality – help you meet the demands of a wide range of applications. Centralised and distributed control options provide flexibility for every application. The distributed control architecture makes these valves incredibly scalable – add nodes to accommodate additional power generation equipment.

Easy maintenance and troubleshooting

By integrating controller functions into the valve itself, AxisPro valves maximise machine performance and minimise the possibility of unscheduled maintenance. Onboard diagnostics make it simple to fine tune the valve and identify any issues that may arise.

Featured resources

    Technical information

    • Response time (0% to 100%):
      • Single stage size 3: 8 ms
      • Single stage size 5: 16-22 ms
      • Dual stage size 5: 24 ms
      • Dual stage size 7: 38 ms
      • Dual stage size 8: 33 ms
    • Hysteresis:
      • Single stage: <0.1%
      • Dual stage: <0.4%
    • Pressure: Up to 350 bar (5,000 psi)
    • Flow: Up to 375 L/min
    • Environmental: IP65 & IP67 ingress protection rating
    • Ambient temperature range: -25°C to 85°C

    Applications

    • Die casting and foundry
    • Machine tooling
    • Marine and offshore
    • Presses
    • Primary metals
    • Plastics
    • Pulp and paper
    • Test equipment and simulation
    • Turbine control (wind, steam, water)
    • Wood processing 

    Software and firmware for AxisPro valves

    Download the latest AxisPro software and firmware releases.

    Let's work together

    Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
    How to buy from Eaton