Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Flow control valves

Give your hydraulic systems an edge with Eaton flow control valves. Designed with the external electrical wiring inside the durable metal enclosure, these valves offer reliable, high-performance fluid flow regulation and feature superior moisture resistance and long-lasting durability.

Flow control valves
SIZE
Up to 31.75 mm (1.25 in) nominal bore size
PRESSURE
Up to 350 bar (5,000 psi)
FLOW
Up to 2,160 L/min (571 gal/min)

Built to last

The external electrical wiring and amplifier are housed inside a durable metal enclosure that's sealed against environmental contaminants. With an IP65 and IP67 environmental rating, the valves provide lower failure susceptibility, superior moisture resistance and long-lasting durability.

Advanced plug-and-play features

The integrated amplifiers are factory preset, which eliminates adjustment of gain, deadband compensation or dither required with separate card and valve combinations. The amplifiers also eliminate the need for field adjustments and separately wired and mounted cardholders, so replacement valves can be fitted without adjusting the control signals.
457978549

Simple design, simple installation

Compared to models that use separate drive amplifiers, our flow control valves are easier to understand and install. The only electrical inputs you need are a power supply and a voltage command signal. Additional features include:

  • Reliable, rugged 7-pin electrical mating connectors that provide easy access for test equipment
  • Onboard ramp adjustment that enables onsite fine tuning
  • "Valve enable" that simplifies interlock control

Applications

  • Die casting and foundry
  • Machine tooling
  • Marine and offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)
  • Wood processing 

Don’t forget the subplates and bolt kits

To install Eaton industrial valves, you need Eaton subplates and bolt kits. This hardware is engineered especially for Eaton valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton