Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Flow control valves

Increase the performance, efficiency and dependability of machinery with Eaton’s range of flow control valves. Used across a variety of mobile applications, these valves come in multiple types, including priority, proportional and variable, to maximise the flow potential of hydraulic systems.

Flow control valves
PRESSURE RATING
Up to 195 bar (2,800 psi)
FLOW RATING
Up to 175 L/min (45 gal/min) input flow

Product features

  • Available in adjustable or non-adjustable versions for application flexibility. Adjustable flow control valves are ideal for applications requiring flow regulation without pressure compensation.
  • Can be integrated into other components, including gear pumps, limiting the need for additional plumbing.
  • Available with (bypass type) or without (restrictor type) integral relief valves.
  • A wide range of standard flow ratings and relief settings are available.
Yellow motor grader

Technical information

Model 32501 proportional flow divider

  • Pressure rating: 172 bar (2,500 psi)
  • Flow rating: 114 L/min (30 gal/min)

Model 32700 variable priority flow control

  • Pressure rating: 172 bar (2,500 psi)
  • Flow rating: 75 L/min (20 gal/min); 36 L/min (9.5 gal/min) max controlled flow

VFA priority flow divider (adjustable and non-adjustable)

  • Pressure rating: 170 bar (2,500 psi)
  • Flow rating: 75 L/min (20 gal/min); 45 L/min (12 gal/min) max controlled flow

Model F1217 priority flow divider (adjustable and non-adjustable)

  • Pressure rating: 195 bar (2,800 psi)
  • Flow rating: 175 L/min (45 gal/min); 135 L/min (35 gal/min) max controlled flow

Applications

  • Tractors
  • Motor graders
  • Lift trucks
  • Backhoes

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton