Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hydraulic remote controls (HRC)

Increase productivity and decrease effort while operating machinery of all sizes with Eaton hydraulic remote controls (HRCs). HRCs come in versions for hand, foot or mechanical operation, so you can more easily and efficiently activate and control directional valves and pumps from a single remote operating station.

Hydraulic remote controls (HRC)
PRODUCTIVITY
Higher productivity with precise control
SAFETY
Design safer, more ergonomic workstations
DURABILITY
High levels of ingress protection

Design a safer, ergonomic operating environment

Easily design an ergonomic workstation by leveraging the benefits of Eaton HRCs, including:

  • Reduced noise levels
  • Reduced system oil temperatures
  • Enhanced operator safety due to low working pressure
  • Removal of fire hazards from the workstation
Yellow crane trucks
Construction excavator working on site in dirt

Increase operator and machine productivity

Because HRCs require very little operator effort, productivity improves for both the operator and the machine. Excellent pressure metering capabilities enable precise control of work functions and less wear and tear on the application.

Ensure reliable operation with high levels of ingress protection

Extend product life and resist external contamination with our IP68 handle, IP69K proportional switch, and zero-leak repairable seals (per SAE J1176).

Technical information

  • Rated flow: Up to 20 L/min
  • Output pressure: Up to 30 bar
  • Maximum inlet pressure: 50 bar for aluminium, 100 bar for cast iron
  • Wide variety of joystick options: standard lever, ergonomic multi-axis and pedal operated for various applications
  • High and consistent performance guaranteed over a wide temperature range (-20 °C to 90 °C)
  • IP68 handle and IP69K proportional switch
  • Positive round-wire style latching mechanism
  • Swivels for installation (in absence of pressure)
  • Low profile, compact design
  • Elastomeric O-ring seal available in many materials
  • Dual purpose dust seal/release sleeve
  • Zinc-plated steel construction

Applications

  • Excavators
  • Skid steer loaders
  • Wheel loaders
  • Backhoe loaders
  • Cranes
  • Horizontal directional drilling
  • Rotary drilling
  • Rough terrain lift truck

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton