Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Proportional directional valves

Eaton Vickers proportional directional valves feature superior reliability and durability. With three performance levels to choose from, you’re sure to find a valve perfectly matched to your application.

SIZE
NG 6 to NG 32 (D03 to D10)
PRESSURE
Up to 350 bar (5,000 psi)
FLOW
Up to 700 L/min (185 gal/min)

Why Eaton prop valves?

We offer an incredible depth of proportional valves with a variety of features, flow rates and performance levels to meet customer demands in industrial and mobile applications. Eaton Vickers proportional directional valves can help you:

  • Reduce commissioning time through plug-and-play functionality
  • Reduce labour time and costs by minimising wiring
  • Increase machine uptime
  • Improve productivity and quality
  • Increase automation
  • Enable easier serviceability
man-in-factory-with-clipboard

 

Three performance levels, a world of possibilities

Our proportional directional valves are available in three performance levels – ultra, high and standard performance – to suit a wide range of application requirements.

Ultra performance

KSD direct-acting and KHD pilot-operated servo performance valves

  • Single solenoid
  • Spring-offset to power off condition
  • Spool position feedback (pilot and main-stage spool position feedback)
  • Zero lap spool options
  • Suitable for closed-loop pressure and position control applications
  • Requires dedicated control amplifier

High performance

KFD direct-acting single feedback valve

  • Spool position feedback
  • Suitable for precise speed control and simple closed-loop applications
  • Requires dedicated control amplifier

Standard performance

KDG direct-acting and pilot-operated non-feedback valve

  • No spool position feedback
  • Low-cost valve suitable for shock reduction and simple speed control applications
  • Simple, low-cost electronic requirements

Applications

  • Machine tools
  • Moulding
  • Metal forming
  • Primary metals
  • Pulp & paper
  • Wood processing
  • Turbine controls (wind, steam, water, solar)
  • Test and simulation
  • Mobile machinery
  • Oil and gas
  • Marine/offshore
  • Civil engineering

Enhance your system with proportional valve electronics

Add precision, speed and accuracy to your industrial proportional valve application with Eaton amplifiers and control cards. These add-ons feature user-friendly front panels with LEDs, so you can easily monitor and adjust card functions. The units provide both voltage and current input signals, with translation to standard, efficient PWM output signals.

Upgrade to onboard electronics

Valves with onboard electronics offer a number of advantages, including a factory-matched valve and amplifier, which reduces the possibility of selection and installation errors. Installation and setup is faster and easier, with limited user adjustments and reduced electrical cabinet space requirements. Discover our range of proportional directional valves with onboard electronics.

Valve specification made simple

Need help choosing the correct valve for your application? Our product guide simplifies the specification of our proportional directional valve range. Designed to help narrow down your search to the correct type and size valve, this five-step guide will walk you through specification in a decision-tree format.

Don’t forget the subplates and bolt kits

To install Eaton industrial valves, you need Eaton subplates and bolt kits. This hardware is engineered especially for Eaton valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton