Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Self-levelling valves

Experience true operational simplicity with self-levelling valves from Eaton. These line-mounted, flow-dividing valves automatically adjust a machine’s bucket or attachment position in response to movement of the boom cylinder. The result is a constant bucket altitude, no matter how much repositioning your task requires.

Self-levelling valves
FUNCTION
Automatic bucket levelling
RATED PRESSURE
Up to 3,500 psi (240 bar)
FLOW
Up to 20 gal/min (75.5 L/min)

Economically increase operator productivity

  • Repeatable automatic self-levelling in one (raise only) or both directions (raise and lower)
  • Compact package
  • Fewer hydraulic connections than other methods of dual self-level control
  • Low internal leakage
  • Inline design for flexibility and aftermarket add-on applications
  • Exceptional value

Customise a machine to meet your needs

Our self-levelling valve line features customisable design options, enabling you to tailor functionality to your application’s needs. Features include:

  • Sectional design: Allows the use of up to six sections per bank assembly for maximum application versatility and flexibility.
  • Circuit options: Easily configurable to create custom, multi-functional circuits using optional banking functions such as inlet and work port options.
  • Modular banking design: Eliminates costly fittings and potential leak points.
140220209
wheel loader moving dirt

Applications

  • Skid steer loaders
  • Small wheel loaders
  • Agricultural tractor loaders
  • Specialty harvesting equipment
  • Outrigger/stabiliser applications

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton