Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Slip-in cartridge valves

Eaton Vickers slip-in cartridge valves excel in high-flow systems. Engineered to meet the demands of a new generation of hydraulic-operated machinery, these valves enable the creation of faster, more efficient and compact hydraulic systems.

SIZE
NG 16 to NG 63
PRESSURE
Up to 350 bar (5,000 psi)
FLOW
Up to 5,000 L/min (1,321 gal/min)

High-performance high-flow machines

Eaton slip-in cartridge valves can enhance the performance of your machine through:

  • Improved control of load-holding
  • Lower pressure drops with less heat generation, providing greater machine efficiency
  • Faster response time, enabling faster machine cycling for greater productivity
  • Each cartridge can be tuned to reduce system shock, resulting in smoother machine operation
  • Cartridges can be easily serviced without disturbing system piping, increasing machine uptime
paper-mill-machinery-making-paper.jpg
elem-gaston-hydro-typical-1500x1500.jpg

Cost-saving design

  • Each cartridge can be sized for the actual flow encountered, optimising component size and cost
  • Multi-function cartridges reduce the number of valving components required, resulting in lower machine costs
  • Installation is easier and faster, reducing assembly costs
  • Simple serviceability reduces maintenance time and costs

No more leaks

Eaton slip-in cartridge valves are designed to reduce internal leakage and prevent external leaks entirely. You can customise a valve without any piping at all, for completely leak-free operation and increased reliability.

Is a slip-in cartridge valve right for you?

Cartridge valves are generally a good fit for systems that have:

  • Flow rates exceeding 150 L/min (40 gal/min) and working pressure above 210 bar (3,000 psi)
  • Small envelope size
  • Complex circuitry
  • Fast response
  • Low internal leakage
  • Good stability
  • Low noise level

Applications

  • Die casting and foundry
  • Marine and offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp and paper
  • Test equipment and simulation
  • Turbine control (wind, steam, water)
  • Wood processing

 

Let's work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton