Voice communication & alarm systems
VoCALL 16 Digital emergency voice communication system - Standalone
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VoCALL 16 Digital emergency voice communication system - Standalone

VoCALL 16 is a high specification loop driven intelligent digital emergency voice communication system offering sophisticated functionality along with simple end user operation. It is designed to ensure simplicity of future expansion, a maximum of 16 outstations of various types can be controlled from one main panel. 

Loop wiring ensures the system is fault tolerant through the use of short circuit isolators, and continuous fault monitoring ensures high availability. The system uses digital audio transmission to maintain audio quality and intelligibility when it matters most. 

The simplicity of operation, ease of cabling and competitive pricing make the system suitable for a wide range of applications. In combination with our range of soft addressed digital outstations this stand-alone system reduces the labour and materials cost along with the potential for wiring errors associated with traditional spur systems.

Digital immunity to noise

Noise injection can occur anywhere in a typical analogue emergency voice communication system and can be caused by a number of factors including electrical equipment with strong magnetic fields.

Why is noise an issue? 

Pure analogue signals can easily be affected  by noise causing a significant impact on the audio quality between the master handset and outstations. During an emergency, when time is critical, this can mean the difference between a successful or unsuccessful evacuation.  

The power of a digital signal

  • Digital signals do not require the precise evaluation of amplitude, phase or frequency.
  • Once encoded the digital signal offers very high immunity to external noise.
  • Any external noise is removed when the digital signal is decoded at the receiving end of transmission.
  • Results in crystal clear audio transmission when its required most.

Eaton equips five-star residential Hadrian's Tower with emergency voice communication

Location: Newcastle, United Kingdom

Challenge: Ensure the safety of occupants, guests and visitors within a 27 storey luxury apartment building.

Solution: Providing a top-quality emergency voice communication system (EVCS) throughout the building.

Results: A compliant and easy to install system that enables safe evacuation of building occupants during an emergency situation.

css-hadrians-tower-3.jpg

“We chose Eaton’s new VoCALL 16 system after a technical evaluation of the systems on the market. Its ease of installation and loop cabled redundancy were the deciding factors in choosing Eaton”

Lee Reed, Managing Director, LTL Systems

Get in the loop

Eaton's VoCALL 16 digital emergency voice communication system features loop cabling providing multiple benefits to the installation and ongoing use of the system including:

Reduced costs

  • Installation costs are significantly reduced as less cabling is required.
  • Labour costs are reduced as with less cable, fewer fixings and one VoCALL panel, the system is quicker to install.
  • Resource costs are reduced as fewer cable trays, conduits and fixings are required.

Time saved

  • There are fewer installation points because all outstations sit on the loop and not on individual lines.
  • Only one VoCALL panel is required, instead of the need for a main and slave panel leading to faster installation.

High system availability

  • Diverse cabling provides high availability: Without loop cabling a single line fault will result in loss of an outstation, or a single line fault between the main and slave panels will result in the loss of all outstations. With loop cabling a single fault results in no connection loss of any outstation.
Eaton VoCALL 16 digital emergency voice communications system

Easily connect your emergency alarm assist kit to VoCALL 16

The VoCALL Digital EAA interface enables you to easily connect your VoCALL 16 panel to your Emergency Alarm Assist (EAA) kit. Powered locally, it is possible to add up to 16 EAA units to the loop. 

Ease of installation and use

  • A reassurance light or sounder (not supplied) can be added to the system along with visual notification sticker (included)
  • If VoCALL 16 panel disablements are in place the EAA interface will override this allowing calls from the EAA through to the VoCALL 16 panel in the normal manner.
  • The interface connects to Eaton's popular CFEAPULLKIT stand-alone emergency assist alarm kit - everything needed to help you to conform to building regulations, whilst meeting the needs of disabled service users, is included.
fire-voice-vocall-16-emergency-alarm-assist-outstation.jpg
fire-voice-vocall-16-emergency-alarm-assist-outstation-schematic-4.jpg

Need to specify a larger EVC system? Our VoCALL 16 network panel will help

If you're looking for an emergency voice communication system for a large project, or if future expansion is a key concern, our VoCALL 16 network panel gives you that added flexibility.

Build a VoCALL digital emergency voice communications network

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303