Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product Codes

Product Code Description
VoCALL Analogue systems:  (VoCALL 5, 9, 10, 8)
CFVCEA Emergency Assist Alarm- VoCALL Kit
CFEAPULL Emergency Assist Alarm - Pull Cord Unit
CFEASL4 4-way Splitter
CFEAODI Over door indicator 
CFEARSP Cancel button 
CFEACORD Pull cord accessory pack 
   
VoCALL Digital systems: (VoCALL 16 standalone & network)
EAA16-LS Stand alone powered EAA Kit (Interface)
CFEAPULLKIT Emergency Assist Alarm - Stand Alone Kit

Technical Specifications

  CFEAPULL CFEASL4 CFEAPSU
Mains - - 230 ac +10% -15%
Operating Voltage 12V dc (nominal) - -
Battery - - YUSA NP 0.8Ah/12V
Output - Volt free relay 12V dc (nominal)
Construction PC PC PC
Dimensions (mm) H 87 x W 87 x D 30.5 (+ cord) H 86 x W 146 x D 39 H 86 x W 146 x D 39
       
VoCALL 16 EAA interface EAA16-LS
Power supply 0.65W
Weight 0.6kg
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303