Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

Product Code Description
CFVCM Network Master Handset, Desk Mount
CFVCWM Network Master Handset, Wall Mount

Technical specifications

Cores 2 of 4 core 1mm CSA soft skin
Max distance between network nodes 500m (Draka 910245, soft skin) 300M MICC
Max distance total network length 3000m (Draka 910245, soft skin) 1000M MICC
Fault LEDs 4 of yellow (general, panel, supply & exchange)
Status LEDs 4 of green (healthy, ac, dc & network)
Screen High contrast blue/white LCD 4 line 20 character, 5 x 8 pixel format
Construction

Zintec, Texture Powder Coated, RAL7032

Base: Brushed Stainless Steel Lid: Zintec, Black Powder Coated

Sides: Aluminium Black Powder Coated

Weight 6.5kg
Mounting Surface or semi-recessed / Desk
Cut-out 300mm x 300mm (semi-recessed units) / N/A
Cable Entries Top: 7 x Cable knockouts (20mm) Bottom: 1 x Cable knockouts (20mm) / N/A
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303