Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

Product Code Description
MC5-EN 5" Ceiling Loudspeaker
MC6-EN 6" Ceiling Loudspeaker
CAD10T-ENC Projector Speaker
SENTRY6ST-ENC Vandal resistant loudspeaker
APH20T-EN Weatherproof Horn Speaker

TECHNICAL SPECIFICATIONS

Fire dome ceiling loudspeakers

  MC5-EN MC6-EN
Material Mild Steel Mild Steel
Colour / Finish White RAL 9010 White RAL 9010
Sound Pressure Level, Power W/1m 1W at 1 metre:  103dB 93 103dB 94
Net Weight: 1.6Kg 1.8Kg
Min / Max Ambient Temperature  -20°C to 50°C  -20°C to 50°C
Effective Frequency Range 100-15,000Hz 100-15,000Hz
Disperation at 1000Hz 150° conical 170° conical
Ceiling Cut-Out Required 165mm 200mm
Terminal Ceramic Block Ceramic Block
Mounting Firedome Firedome
Transformer Power Tappings: 0.75, 1.5, 3.0, 6.0, 10W 0.75, 1.5, 3.0, 6.0, 10W
Input Impedance Standard Model: 13.33K, 6.6K, 3.3K, 1.66K 1.0K ohms 13.33K, 6.6K, 3.3K, 1.66K 1.0K ohms
Impedance 9 ohms 10 ohms
Additions to BS5839, Part 8 Compliant Unit High Temperature Cable for Unit Wiring, Thermal Fuse High Temperature Cable for Unit Wiring, Thermal Fuse
Line Voltage 70/100V 70/100V

Emergency voice, vandal resistant & waterproof horn speakers

  SENTRY6ST-ENC  APH20T-ENC  CAD10T-ENC
Maximum rated power 6W 20W  10W
Material Steel front, die cast back box Low smoke zero halogen, UL-940V0 plastic with UV inhibitors Aluminium
Colour White RAL9016 White RAL9016 RAL 9010
IP Rating IP21 IP66 IP33
Average sound pressure level 93dB 95dB  90dB
Net Weight 1.8Kg 1.6Kg  2.6Kg
Temperature range -10°C to +55°C -25°C to +70°C  90ºC to - 40ºC
Effective frequency response 180 - 180,000Hz 340-16,000Hz 110-18000Hz
Transformer power tappings @ 70V 6 / 3 / 1.5 / 0.75 / 0.25W 10 / 5 /2.5 /1.25 5 / 2.5 /1.25 / 0.625
Transformer power tappings @ 100V 3 / 1.5 / 0.75 / 0.375 / 0.125W 20 / 10 / 5 /2.5 10 / 5 / 2.5 / 1.25
Driver impedance 8 ohms 8 Ohms 8 Ohms
Dimensions (mm) H 190 x W 190 x D 75 H 172 x W 131 x D 227 H 138 x W 204
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303