Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SIHA Fermentation Salt

SIHA Fermentation Salt yeast nutrient is a pure diammonium phosphate produced especially for yeast nutrition for application in difficult attenuations.

Features
100% Diammonium phosphate for a fast fermentation start and high degree of alcohol
Suitable for
Juice with low YAN with high demand on nutrients
Dosage
max. 8.35 lb/1,000 gal
(100 g/hl)

Core features

  • Ensures rapid yeast propagation
  • Equalizes deficiencies in nitrogen and phosphate
  • Improved fermentation degree and higher alcohol yield
How to buy from Eaton
Locate a distributor

Locate a distributor