Download document () of 20
We make what matters work

ALTLUSSHEIM, GERMANY … The Filtration Division of power management company Eaton enhances their CCS 5 contamination control system with a new, optional thermal printer. The portable and rechargeable battery-powered thermal printer connects to the CCS 5 system via a USB port and allows operators to improve accessibility and archiving of measurement results with printed hard copies.

Suitable for both pressurized online operation and unpressurized sampling of fluids, the CCS 5 contamination control system quickly and accurately determines the solid contamination particle size distribution, water saturation, and temperature of hydraulic fluids in real-time. These results can now be printed with the new thermal printer anytime and anywhere.

The printer is portable and small in size, only 114 x 80 x 50 mm, and uses the standard 57 mm thermal paper roll. It features an integrated Li-Po rechargeable battery with a high capacity of 2,000 mAh. This optional printing set includes a printer, four rolls of thermal paper, and a USB adaptor.

For more information about the CCS 5 contamination control system, please visit: https://www.eaton.com/gb/en-gb/catalog/filters-strainers/ccs5.html.

eaton-ccs-5-contamination-control-system-printer.jpg
eaton-ccs-5-contamination-control-system-and-printer-2.jpg
The Eaton CCS 5 contamination control system is now optionally equipped with a new portable thermal printer. Operators can now conveniently print hard copies of measurement results via the USB port, enhancing their accessibility and archiving.

About Eaton’s Filtration Division:

Eaton’s Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton’s filtration products are manufactured and sold worldwide. For more information, visit Eaton.com/filtration.

Eaton is an intelligent power management company dedicated to protecting the environment and improving the quality of life for people everywhere. We make products for the data center, utility, industrial, commercial, machine building, residential, aerospace and mobility markets. We are guided by our commitment to do business right, to operate sustainably and to help our customers manage power ─ today and well into the future. By capitalizing on the global growth trends of electrification and digitalization, we’re accelerating the planet’s transition to renewable energy sources, helping to solve the world’s most urgent power management challenges, and building a more sustainable society for people today and generations to come.

Eaton was founded in 1911 and has been listed on the New York Stock Exchange for more than a century. We reported revenues of $23.2 billion in 2023 and serve customers in more than 160 countries. For more information, visit www.eaton.com. Follow us on LinkedIn.

Contact
Uta Hilgers
+49 6704 204 204