Download document () of 20
We make what matters work

LANGENLONSHEIM, Germany … The Filtration Division of power management company Eaton will showcase a wide range of high-performance filtration solutions for the beverage industry at drinktec 2025, taking place September 15 to 19 in Munich, Germany. In hall B5 at booth 460, Eaton’s filtration experts will demonstrate how they work hand in hand to produce clear, stable and tasty beverages.

Among the highlights will be Eaton’s new BECO® Helix depth filter cartridges, a revolutionary solution for liquid filtration. This innovative filter cartridge technology delivers twice the depth filter effect, significantly higher particle-holding capacity, and more than 40% longer service-life compared to standard pleated depth filter cartridges. These performance advantages are made possible by the unique helix wrapping of the pleated, particularly thin and graded polypropylene fleece layers. The innovative structure maximizes the effective filter surface area and enables optimal flow with low pressure differentials. The funnel effect and high mechanical stability make BECO Helix depth filter cartridges highly suitable for backwashing. The fine fleece layers provide reliable separation in particle, clarifying, and fine filtration, while also protecting downstream membrane filter cartridges.

Another central element will be the comprehensive portfolio of new and readily available diatomaceous earth types from Eaton’s BECOGUR™ range. Offered in five clarification levels with varying permeability grades, this range supports all beverage applications – from rapid base pre-coat buildup to achieving firmly adhering filter cakes and producing brilliantly clear beer, fruit juice, and wine. The high purity and low heavy metal content of the BECOGUR range meets the demands of consumers as well as the strict regulations for beverage production.

For the first time, Eaton will be showcasing the enclosed BECO INTEGRA® LAB 220 sheet filter designed specifically for small-batch production. This portable circular filter is suitable for single- and two-stage filtration with Æ 222 mm depth filter sheets and can be equipped with a feed pump.

Visitors can also explore Eaton’s expanded portfolio of activated carbon filter media. The BECO CARBON™ depth filter sheets, available as flat sheets and as BECODISC® BC stacked disc cartridges, offer strong decolorization and adsorptive removal capabilities – ideal for correcting the taste, odor, and color of beverages.

In addition, Eaton will present information about  the use of filter bags and housings in food and beverage production. Products supporting beverage treatment – such as those for beer stabilization, fruit juice enzymes, and the fining of wine, juice, spirits, and sugar solutions with activated carbon - will also be featured at booth 460 in hall B5.

eaton-beco-helix-filter-cartridges-group.jpg
CIP and SIP compatible backwashability, with a wide range of applications: BECO Helix depth filter cartridges, available in various retention rates and made from polypropylene, provide a safe and efficient solution for pre-filtration and fine filtration of beverages and liquid foods.
eaton-BECOGUR-filter-aids-group.jpg
The high-quality, filtration-active diatomaceous earth types in the BECOGUR range are tailored to various filtration tasks in beverage production enabling excellent filtration results for beverages with consistently high quality
Eaton-activated-carbon-filter-media-portfolio.jpg
High adsorption, strong decolorization, effective taste, odor and color correction: Eaton’s optimized BECO CARBON depth filter sheets containing activated carbon are available in all common designs and can be used universally.

About Eaton’s Filtration Division:

Eaton’s Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton’s filtration products are manufactured and sold worldwide. For more information, visit Eaton.com/filtration.

Eaton is an intelligent power management company dedicated to protecting the environment and improving the quality of life for people everywhere. We make products for the data center, utility, industrial, commercial, machine building, residential, aerospace and mobility markets. We are guided by our commitment to do business right, to operate sustainably and to help our customers manage power ─ today and well into the future. By capitalizing on the global growth trends of electrification and digitalization, we’re helping to solve the world’s most urgent power management challenges and building a more sustainable society for people today and generations to come.

Founded in 1911, Eaton has continuously evolved to meet the changing and expanding needs of our stakeholders. With revenues of nearly $25 billion in 2024, the company serves customers in more than 160 countries. For more information, visit www.eaton.com. Follow us on LinkedIn.

Contact
Uta Hilgers
+49 6704 204 204