Select your location

xStorage Home

xStorage Home is a complete system, housed in a single unit, that integrates everything needed to manage and store energy in homes. 

How it works

xStorage Home

xStorage Home selects the optimum energy mix according to what needs to be powered up, the demand on the grid and the availability of renewable energy. Plugged to a solar panel and the public grid, xStorage Home helps lower CO2 footprint, save money and have a back-up power source. xStorage Home charges up when renewable energy is available or when electricity is cheaper. It then releases it when costs are high or the demand is pressing.
xStorage Home provides solar power storage, harvesting energy produced during the day to use morning, noon and night.
Lower CO2 footprint
xStorage Home provides solar power storage, harvesting energy produced during the day to use morning, noon and night.
xStorage Home can save on energy bills by using more solar and harvesting cheap off-peak electricity.
Lower your electricity bills
xStorage Home can save on energy bills by using more solar and harvesting cheap off-peak electricity.
xStorage Home can provide homeowners with energy if the grid fails, powering lights and security systems.
Keep the lights on
xStorage Home can provide homeowners with energy if the grid fails, powering lights and security systems.

xStorage Home Range Overview

AC INVERTER POWER (NOMINAL)
MAX. PV INPUT POWER
FULL SYSTEM WEIGHT (APPR.)
FULL SYSTEM DIMENSIONS (APPR.) HXWXD
4.2KWH
AC INVERTER POWER (NOMINAL)

3.6kW;4.6kW;6kW

MAX. PV INPUT POWER

4.8kW

FULL SYSTEM WEIGHT (APPR.)

135kg

FULL SYSTEM DIMENSIONS (APPR.) HXWXD

1230x890x220mm

6KWH
AC INVERTER POWER (NOMINAL)

3.6kW;4.6kW;6kW

MAX. PV INPUT POWER

4.8kW

FULL SYSTEM WEIGHT (APPR.)

135kg

FULL SYSTEM DIMENSIONS (APPR.) HXWXD

1230x890x220mm

10KWH
AC INVERTER POWER (NOMINAL)

3.6kW;4.6kW;6kW

MAX. PV INPUT POWER

4.8kW

FULL SYSTEM WEIGHT (APPR.)

135kg

FULL SYSTEM DIMENSIONS (APPR.) HXWXD

1230x890x220mm