World's number 1 supplier of fire notification devices*

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*Source: IHS Markit Report – 2018

Alerting when life depends on it for over 40 years

With more than 40 years earning international reputation for quality and choice, Eaton's Fulleon products are used in systems across the world in a variety settings. 

From globally certified fire alarm sounders, beacons and sounder beacons to robust industrial signalling products, the range of Fulleon  Fire alarm and signalling devices provides solutions for diverse commercial and industrial applications.

Eaton works closely with industry organisations and customers to shape the future of fire safety.

fire-fulleon-devices-product-range.jpg

Innovation that leads the world

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution.

Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware/firmware design, and certification process to create a design which incorporates into any OEM fire system.

Exploded line drawing of a Fulleon Roshni low profile in blue

Discover our range of fire alarm devices and explore our insights on the industry