Select your location

  • We make vision work.*

    Eaton's Yuhua CCTV

Global certifications, Eaton quality

Eaton's range of Yuhua CCTV has been designed and manufactured to meet the high standards our customers have come to expect when purchasing an Eaton product. Our range is ATEX and IECEx certified to the latest Ex standards and approved by a European accredited test lab. Additionally, the whole range is manufactured in compliance with ISO9001, ISO/EN80079-34 as well as Eaton's own quality standards and common procedures, meaning our customers can be assured that they are receiving a premium product that has been put through the most stringent testing.
Durable
material
316L stainless steel
Extreme temperatures
-40°C to +65°C certified temperature
High
performance
IP66/IP67/IP68
Quality
guaranteed
Vibration and shock test certified

Functionality guaranteed in extreme environments

With a certified operational temperature from -40°C to +65°C, our range of CCTV camera stations is suitable for use around the globe. Boasting an IP rating of up to IP68 and with vibration and shock test certifications, Eaton's Yuhua range won't let you down when it matters most.

Multiple options to meet your requirements

Eaton's Yuhua range of CCTV is able to meet the demands endless specifications. With a range of units including fixed and PTZ, and multiple transmission types such as ethernet, fiber optic, and Ethernet over Coax, we have the right products for your project, providing flexibility for both new and retrofit projects. Our customers are also able to choose between multiple features to suit their requirements; including from 20X to 44X zoom and 2MP to 8MP resolution.

Don't just take our word for it.

Click to download our current global project reference list.
  • Take a closer look at Eaton's Yuhua CCTV

Certificates and technical manuals - YHPTZ41B

Certificates and technical manuals - YHH30B

Looking to upgrade?

Find out about how our Yuhua range can be combined with our Ethernet over Coax solution to help you upgrade your existing projects to full 1080p HD IP quality at a reduced cost and with minimal downtime