Download document () of 20
We make what matters work
Eaton's wired, expandable Scantronic control panels (100WE, 200WE, 400WE)
Element (testing, inspection and certification) logo

Eaton is proud to announce that its Scantronic intruder alarm panel range has achieved EN18031-1, independently certified and awarded by Element, a UKAS-accredited provider of Testing, Inspection, and Certification (TIC) services. This prestigious certification demonstrates Eaton’s commitment to delivering products that meet the highest standards of cybersecurity and quality.

EN18031-1 is a rigorous European standard designed to ensure robust protection for internet-connected radio equipment, supporting compliance with the Radio Equipment Directive (RED). By meeting these requirements, Eaton’s Scantronic panels are proven to offer advanced safeguards against cyber threats, ensuring the safety and reliability of customers’ security systems across Europe. 

Eaton’s decision to certify its entire range of control panels—including wired, radio, and hybrid models—goes beyond regulatory requirements. This proactive approach reflects Eaton’s serious commitment to cybersecurity, ensuring that all Scantronic panels, each of which include built-in ethernet connectivity, meet the highest benchmarks for protection and resilience.

This certification is a testament to our ongoing commitment to cybersecurity. Not only were Eaton the first manufacturer to join the CySPAG scheme, but we are also now the first security manufacturer with third-party certification to the latest cybersecurity standards. This is a distinction that sets us apart from other manufacturers.

Glenn Foot, Product Manager
Cyber security

Key Requirements of EN18031

  • Network Protection: Devices must not harm or disrupt network services. 
  • Secure Access: Strong authentication and secure protocols for network connections. 
  • Resource Control: Prevention of misuse of bandwidth and network resources. 
  • Software Integrity: Secure updates and verified firmware integrity. 
  • Configuration Security: Strong password policies and secure reset options. 
  • Resilience: Ability to maintain functionality under attack and provide fallback mechanisms. 

Certified Scantronic Panels

  • Scantronic 30R
  • Scantronic 80HE
  • Scantronic 100WE
  • Scantronic 200WE
  • Scantronic 400WE