Download document () of 20

002318
Model code: BFS-PT4

Eaton xEnergy Safety Ci LV systems LV switchgear. Fixing kit, mounting rail, for 375mm side length

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure accessory
Catalog Number
002318
Model Code
BFS-PT4
EAN
4015080023180
Product Length/Depth
311 mm
Product Height
73 mm
Product Width
70 mm
Product Weight
0.163 kg
Compliances
RoHS conform

Product specifications

Used with
Order GA-MS-143 meter shroud separately
PKZM0. T0, max. 3 off
Fitting parallel to 375 mm side of the enclosure.
CI insulated enclosure
Fitting of meters
Basic enclosure
Type
  • Basic enclosure
  • CI insulated enclosure
  • Fitting of meters
Accessory/spare part type
Fixing kits
Color
Other
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Profile rail
Functions
Basic enclosure

Export product specification