Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers DG4V-3 60 Design Directional Control Valves Single Stage
Catalog Number
02-109029
Model Code
DG4V 3S 2A M U G5 60
Product Length/Depth
6.14 in
Product Height
3.42 in
Product Width
1.8 in
Product Weight
3.5 lb
Warranty
Hydraulics Warranty
Model Code
DG4V 3S 2A M U G5 60

Product specifications

Build Orientation
Solenoid at B Port End
Diode
None
Wattage
30 W
Body material
Gray Iron
Design code
60
Working temperature - min
-20 °C
Pressure Rating
350 bar
Reducer Module
No
Coil Type
ISO 4400 mounting
Build Type
Spring offset end to end
Light
No
Stage
Single Stage
Fluid Cleanliness
19/17/14 micron
Spool Monitor Switch
None
Manual Override
None
Spool Center Condition
B Port End
Spring Arrangement
A
Working temperature - max
70 °C
Tank Port Rating
100 bar
Leakage
Standard
Coil Rating
12 Volt DC
Special features
None
Flow rate
80 l/min
Size
D03
Seal material
Buna-N
Actuation Identification
Solenoid B
Valve Mount Type
Subplate/manifold mounted
Fluid compatibility
Petroleum Oils
Gauge Port Thread Type
0.4375 - 20 UNF, SAE Thread
Function
Directional Control Valve
Actuation Type
Solenoid Operated
Performance
Standard
Application
Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Electrical connector
ISO 4400 (Din 43650) Connector
Interface
ISO4401-03
Actuator Identification
Flag with Standard Build as Per ANSI B93 9
How to buy from Eaton