Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers V Series Vane Pumps
Catalog Number
02-125398-1
Model Code
25VTAS17A 2297AA 22R
Product Length/Depth
11.25 in
Product Height
5.69 in
Product Width
6.88 in
Product Weight
43 lb
Warranty
Hydraulics Warranty
Model Code
25VTAS17A 2297AA 22R

Product specifications

Vane function type
Pump
Front outlet port position (cover end view)
OPPOSITE INLET PORT
Special features
None
Frame size
25VT
Configuration
Single
Working pressure - max
172 bar
Product material
Cast Iron
Ring size
17
Identification
None
Design code
22
Displacement
67 cm³/rev
Seal material
Buna-N
Shafts
Splined
Series
25V
Shaft rotation
Right
Minimum speed
1800 RPM
Application
Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding
How to buy from Eaton