Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers V Series Vane Pumps
Catalog Number
02-125502-1
Model Code
35VTAS35A 2203AA22R
Product Length/Depth
14.67 in
Product Height
6.4 in
Product Width
8.38 in
Product Weight
63 lb
Warranty
Hydraulics Warranty
Model Code
35VTAS35A 2203AA22R

Product specifications

Vane function type
Pump
Front outlet port position (cover end view)
OPPOSITE INLET PORT
Front outlet port type
4 Bolt Flange per SAE J518C WITH English Threads
Special features
None
Frame size
35VT
Configuration
Single
Rear Outlet Port Position (Cover End View)
Opposite inlet port
Working pressure - max
172 bar
Product material
Cast Iron
Ring size
35
Flow rate
113.9109888 l/min
Identification
None
Design code
22
Geometric displacement
112 cm³/rev
Displacement
121 cm³/rev
Seal material
None
Adapter mount/orientation (cover end view)
(SAE A) Adapter Flange Rotated 45 Deg. Clockwise From Mounting Flange
Shafts
Straight Keyed
Series
35V
Shaft rotation
Right
Minimum speed
1800 RPM
Application
Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding
Output shaft coupling
A Spline
How to buy from Eaton