Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers V Series Vane Pumps
Catalog Number
02-125503-3
Model Code
35VTAS30A 2203CC22R
Product Length/Depth
14.67 in
Product Height
6.4 in
Product Width
8.38 in
Product Weight
63 lb
Warranty
Hydraulics Warranty
Model Code
35VTAS30A 2203CC22R

Product specifications

Vane function type
Pump
Front outlet port position (cover end view)
INLINE WITH INLET PORT
Special features
None
Frame size
35VT
Configuration
Single
Working pressure - max
172 bar
Product material
Cast Iron
Ring size
30
Identification
None
Design code
22
Displacement
121 cm³/rev
Seal material
Buna-N
Shafts
Straight Keyed
Series
35V
Shaft rotation
Right
Minimum speed
1800 RPM
Application
Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding
How to buy from Eaton