Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Vickers KDG4V-3 60 Design Proportional Valves without OBE
Catalog Number
02-140083
Model Code
KDG4V-3S-33C08A-M-U-G5-60
Product Length/Depth
8.64 in
Product Height
3.58 in
Product Width
1.81 in
Product Weight
5.06 lb
Warranty
Hydraulics Warranty
Model Code
KDG4V-3S-33C08A-M-U-G5-60

Product specifications

Connector type
DIN 43650
Customer Programmable
No
Build Orientation
Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve
Pressure Drop at Rated Flow
5 bar
Symmetrical Flow
Yes
Body material
Cast Iron
Design code
60
Working temperature - min
-20 °C
Pressure Rating
350 bar
Reducer Module
No
Build Type
Spring centered
Communication bus
None
Light
No
Stage
Single Stage
Fluid Cleanliness
17/15/12
Spool Center Condition
P blocked, A & B to tank
Manual Override
Plain
Spring Arrangement
C
Working temperature - max
82 °C
Leakage
Standard
Special features
None
Flow rate
8 l/min
Feedback Sensor
No
On-Board Electronics
None
Seal material
Fluorocarbon
Actuation Identification
Solenoid A, Solenoid B
Coil voltage
12 Volt DC
Valve Mount Type
Subplate
Fluid compatibility
Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters
Function
Directional Control Valve
Actuation Type
Solenoid Controlled
Performance
Standard
Current
3 A
Application
Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Interface
ISO4401-03/NFPA D03/CETOP 3/NG06
How to buy from Eaton