Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Leakage
82 cc/min
Special features
None
Installation Type
Screw-in Cartridge
Normal Function
Spool, Pressure reducing, Normally open
Flow rate
60 l/min
Operation
Differential Pressure
Pressure Rating
290 bar
Housing
No
Number of Housing Ports
3
Spring
80 bar
Seal Type
Buna-N
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 Microns
Cavity
C-10-3S
Number of Valve Ports
3
Function
Differential Pressure Sensing
Port Type
Cartridge Only
Pressure Differential
80 bar
Style
Spool
Valve Material
Cartridge only
Stroke Adjustment
None
Operating Temperature
-40°C to +120°C
Application
Harvesters, refuse haulers, mobile and industrial applications
Pilot Ratio
1:1
How to buy from Eaton