Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Directional Control Valves
Catalog Number
02-163628
Model Code
PTS3-10-6T-40
Product Length/Depth
3 in
Product Height
5 in
Product Width
2 in
Product Weight
2.32 lb
Warranty
Hydraulics Warranty
Model Code
PTS3-10-6T-40

Product specifications

Leakage
164 cc/min maximum @ 210 bar
Special features
None
Installation Type
Screw-in Cartridge
Actuation Option
None
Port size
6
Flow rate
30 l/min
Housing material
Aluminum
Operation
Direct Acting
Pressure Rating
210 bar
Housing
Yes
Number of Housing Ports
4
Seal Type
Buna-N
Pilot Pressure
2.75 bar
Detent Option
No
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Cavity
C-10-4
Number of Valve Ports
4
Function
Directional/Relief/Flow Control Valves
Port Type
SAE
Style
3-Way 2-Position
Operating Temperature
-40°C to +120°C
Application
Harvesters, refuse haulers, mobile and industrial applications
How to buy from Eaton