Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Motion Control Valves
Catalog Number
02-171990
Product Length/Depth
4.9 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
.79 lb
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Adjustment Type
Cap
Operation
Direct Acting
Pressure Rating
350 bar
Number of Housing Ports
3
Seal Type
Buna-N
Maximum Load Induced Pressure
350 bar
Cavity
C-10-3S
Number of Valve Ports
3
Port Type
Cartridge Only
Style
3-Ported, Externally Piloted
Operating Temperature
-40°C to +120°C
Maximum Relief Pressure
210 bar
Leakage
0.25 cc/min
Special features
None
Valve Torque into Cavity
68-75 Nm
Minimum Pilot Adjustment
62 bar
Flow rate
60 l/min
Housing material
Steel
Maximum Pilot Adjustment
210 bar
Housing
No
Fluid compatibility
MIL H 5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/13
Function
Counterbalance Valve
Valve Material
Cartridge only
Application
Harvesters, refuse haulers, mobile and industrial applications
Pilot Ratio
4:1
How to buy from Eaton