Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Motion Control Valves
Catalog Number
02-172668
Product Length/Depth
4.9 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
.79 lb

Product specifications

Installation Type
Screw-in Cartridge
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
How to buy from Eaton