Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Motion Control Valves
Catalog Number
02-173706
Product Length/Depth
4 in
Product Height
6.37 in
Product Width
1 in
Product Weight
3 lb
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Special features
None
Installation Type
Screw-in Cartridge
Port size
19.05 mm
Adjustment Type
Screw
Valve Torque into Cavity
81-95 NM
Flow rate
114 l/min
Housing material
Aluminum
Pressure Rating
350 bar
Number of Housing Ports
3
Seal Type
Buna-N
Maximum Load Induced Pressure
350 bar
Fluid compatibility
MIL H 5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-12-3S
Number of Valve Ports
3
Function
Counterbalance Valve
Style
3-Ported, Externally Piloted
Valve Material
Steel
Maximum Relief Pressure
210 bar
Pilot Ratio
4:1
Support from Eaton