Download document () of 20
We make what matters work

1021487
R430/4

Eaton Halyester LV systems LV switchgear. Busbar support L123 15x4 + (PE)N 15x4

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1021487
Model Code
R430/4
EAN
8711426636040
Product Length/Depth
105 mm
Product Height
223 mm
Product Width
20 mm
Product Weight
0.33 kg
Compliances
RoHS conform

Product specifications

Current rating - max
315 A
Busbar distance
44 mm
Number of poles
Five-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.