Download document () of 20

111206
Model code: BP-U-3S-1000/15-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door and 3-point turn-lock for 3-component system, W = 1000 mm, H = 1560 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111206
Model Code
BP-U-3S-1000/15-W
EAN
4015081107674
Product Length/Depth
70 mm
Product Height
1565 mm
Product Width
1035 mm
Product Weight
17.98 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Lock door
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for height
1560 mm
Suitable for width
1000 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification