Knowledge Search
Download document () of 20
We make what matters work

170M5268
Model code: FUSE 1250A 600V 2KN/110 AR UC

Fuse-link, high speed, 1250 A, AC 600 V, DIN 2, 61 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5268
Model Code
FUSE 1250A 600V 2KN/110 AR UC
EAN
5027590456555
UPC
051712260848
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
645 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1250 A
Class
Class aR
Clearing (I2T)
74000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
365000
Voltage rating
600 Vac
Watt losses
130 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag

Export product specification

Need product support?

Support from Eaton

Need product support?

Phone: 01509 882 600