Download document () of 20

188084
Model code: M30I-FD-S

Eaton Moeller® series M30 Pushbutton, RMQ-Titan, flat, momentary, black, blank, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 Pushbutton
Catalog Number
188084
Model Code
M30I-FD-S
EAN
4015081857623
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.041 kg
Certifications
IEC/EN 60947
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-03
DNV
UL File No.: E29184
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05 and 94-M91
CE marking
UL Category Control No.: NKCR
UL Listed
CSA certified

Features & Functions

Bezel color
Stainless steel
Bezel material
Metal
Design
Flat
Flat front
Fitted with:
Front ring
Inscription
Blank

General information

Degree of protection
IP66
IP67
IP69
Degree of protection (front side)
IP67
NEMA 4X, 13
Lifespan, mechanical
5,000,000 Operations
Opening diameter
30.5 mm
Operating frequency
3600 Operations/h
Product category
RMQ-Titan
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 x 3 mm
Type
Pushbutton actuator

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
25 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
Yes
With SWD-RMQ connections

Actuator

Actuating force
5 N
Actuator color
Black
Actuator function
Spring-return
Momentary

Contacts

Force for positive opening - min
0 N

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1