Download document () of 20
We make what matters work
To be discontinued

195238
Model code: SPRT12-350/NPE

Eaton Moeller series xPole - SPRT12 Surge Protection Device. Transient voltage surge suppression module, SPRT12 NPE SPD insert

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPRT12 Surge protection device
Catalog Number
195238
Model Code
SPRT12-350/NPE
EAN
9010238084537
Product Length/Depth
35.5 mm
Product Height
56.1 mm
Product Width
44.8 mm
Product Weight
0.206 kg
Compliances
RoHS conform

Product specifications

Features
Voltage switching spark gap technology
Specific energy (W/R)
2500 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Continuous voltage at AC - max
350 V
Continuous voltage at DC - max
0 V
Follow current extinguishing capability
100 kA
Lightning impulse current (10/350 µs)
100 kA
Nominal voltage at AC
240 V
Nominal voltage at DC
0 V
PV-voltage - max
0 V
Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Frame
2 modular spacing
Degree of protection
IP20
Functions
Energy-coordinated protection effect with regard to the terminal equipment
Mounting method
On basic element
Signalling at the device
Optic
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
0 A
Voltage protection level (L-N)
0 KV
Voltage protection level (L-PE)
0 KV
Voltage protection level (N-PE)
1.5 KV
Number of poles
Zero-pole
System configuration type
TN
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.