Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series L2 Gear Pump
Catalog Number
25504-RAK
Model Code
ABFAR04AD0200000000000A
Product Length/Depth
7.16 in
Product Height
6.47 in
Product Width
7 in
Product Weight
15 lb
Warranty
Hydraulics Warranty

Product specifications

Special features
None
Configuration
Single
Unit type
Plain
Minimum continuous oil viscosity
45.5 SUS
Intermittent pressure - max
4000 Psi
Identification
Standard
Design code
A
Working temperature - min
-20 °F
Housing material
Aluminum
Auxiliary mounting features (rear)
None
Paint
None
Displacement
38.2 cm³/rev
Ports Sizes, Locations and Backplate - (Single Unit)
Plain, Suction Port 1.625-12 UN-2B SAE O-Ring Port; Pressure Port 1.0625-12 UN-2B SAE O-Ring Port - Rear Ports
Continuous working temperature - max
225 °F
Shaft rotation
Right
Test data
Generic
Input shaft
41 TOOTH 48/96 SPLINE, MIN FULL SPLINE 12.9 [.51], SHAFT EXT 24.9 [.98]
Continuous pressure - max
3600 Psi
Application
Agricultural, Civil Engineering, Primary metals, Material handling, Speciality Construction, Metal Forming, Natural Resources
How to buy from Eaton