Knowledge Search
Download document () of 20
We make what matters work

278452
Model code: ZB32-16

Eaton Moeller® series ZB Overload relay, ZB32, Ir= 10 - 16 A, 1 N/O, 1 N/C, Direct mounting, IP20

General specifications

Product Name
Eaton Moeller® series ZB Thermal overload relay
Catalog Number
278452
Model Code
ZB32-16
EAN
4015082784522
Product Length/Depth
96 mm
Product Height
67 mm
Product Width
45 mm
Product Weight
0.146 kg
Certifications
IEC/EN 60947
UL File No.: E29184
CSA-C22.2 No. 60947-4-1-14
UL
UL Category Control No.: NKCR
CE
CSA File No.: 012528
CSA
IEC/EN 60947-4-1
UL 60947-4-1
VDE 0660
CSA Class No.: 3211-03

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
5.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.8 W
Rated operational current for specified heat dissipation (In)
16 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.9 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational voltage (Ue) - max
690 V
Safe isolation
240 V AC, Between auxiliary contacts, According to EN 61140
440 V, Between auxiliary contacts and main contacts, According to EN 61140
440 V AC, Between main circuits, According to EN 61140
Switching capacity (auxiliary contacts, pilot duty)
B300 at opposite polarity, AC operated (UL/CSA)
R300, DC operated (UL/CSA)
B600 at opposite polarity, AC operated (UL/CSA)
Voltage rating - max
600 VAC

Features & Functions

Features
Reset pushbutton manual/auto
Test/off button
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Trip-free release

General information

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Class
CLASS 10 A
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Degree of protection
IP20
Frame size
ZB32
Mounting method
Direct mounting
Direct attachment
Overload release current setting - max
16 A
Overload release current setting - min
10 A
Overvoltage category
III
Pollution degree
3
Product category
  • Accessories
  • Overload relay ZB up to 150 A
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
4000 V (auxiliary and control circuits)
6000 V AC
Shock resistance
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
Suitable for
Branch circuits, (UL/CSA)
Temperature compensation
≤ 0.25 %/K, residual error for T > 40°
Continuous

Short-circuit rating

Short-circuit current rating (high fault at 600 V)
100 kA, Fuse, SCCR (UL/CSA)
35 A, Class J, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
35 A gG/gL, Fuse, Type “2” coordination
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
63 A gG/gL, Fuse, Type “1” coordination

Terminal capacities

Screw size
M3.5, Terminal screw, Control circuit cables
M4, Terminal screw
Screwdriver size
1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Stripping length (control circuit cable)
8 mm
Stripping length (main cable)
10 mm
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
2 x (1 - 4) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
1 x (1 - 4) mm², Main cables
Terminal capacity (solid)
1 x (1 - 6) mm², Main cables
2 x (1 - 6) mm², Main cables
1 x (0.75 - 4) mm², Control circuit cables
2 x (0.75 - 4) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2 x (18 - 14), Control circuit cables
18 - 8, Main cables
Tightening torque
1.8 Nm, Screw terminals, Main cables
1.2 Nm, Screw terminals, Control circuit cables

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.