Download document () of 20
We make what matters work
To be discontinued

40071353267
GuideLed 10824 1-8h/D CGLine+ recessed

Eaton GuideLed mounting set for 10824, Exit sign, 20m, Recessed ceiling mounting, CGLine + technology, LED, Maintained / Non-Maintained operation, IP20, 1h/3h/8h selectable duration, requires LED panel

General specifications

Product Name
Eaton GuideLed SC Emergency Luminaire
Catalog Number
40071353267
Model Code
GuideLed 10824 1-8h/D CGLine+ recessed
EAN
4012539344278
Product Length/Depth
274 mm
Product Height
67 mm
Product Width
95 mm
Product Weight
0.96 kg
Certifications
CE

Emergency luminaires specifications

Apparent power at mains operation(50cd)
5.6 VA
Autonomy
1/3/8 hours
Built-in height/depth
6 mm
Built-in Length
274 mm
Built-in Width
92 mm
Color housing
Grey
Color of light
White
Color rendering index (CRI)
70-79
Conductor cross section
2.5
Connection type
Plug-in connection
Effective power at mains operation (50cd)
5.1 W
Energy efficiency class
A
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Impact strength
IK03
Kind of luminaire
Exit sign luminaire
Labelling type
Insert sheet/plate
Lamp holder
Other
Lamp type
LED not exchangeable
Light distributor
Diffuser lens/optic/panel
Material cover
Plastic, opal
Material housing
Plastic
Max. system power
5.1 W
Mode
Maintained / Non-Maintained (M / NM)
Monitoring equipment
Safety module for monitoring (central feeded system)
Mounting Method
Built-in
Nominal operation time - max
8 hour
Nominal operation time - min
1 hour
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Number of lighting heads
1
Number Of Poles (Numeric)
3
Pictogram included
False
Power factor
0.89
Power supply system
Peripheral (individual battery)
RAL-Number (Similar) Housing
7025
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Rated ambient temp acc. IEC62722-2-1 - Min
0 °C
Rated life time L70/B50 at 25 °C
50000 hour
Rated life time L90/B10 at 25 °C
50000 hour
Rated Luminous Flux Acc. IEC 62722-2-1
115 lm
Reserve-polarity protected
True
Suitable for continuous circuit
Yes
Suitable for standby switching
Yes
Type of control gear
LED operating device voltage-controlled
Type of indicator
Single/double-sided
Type of wiring
Suitable for through wiring
Viewing distance
20 m
Voltage type
AC
Wiring system
Continuous circuit/emergency circuit
With light source
False
With remote control
No
With remote switch connection
True

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.